KA GLN1205-IOL-01000-A
cable
ID 1387209
IO-Link connection cable – drag chain and torsion-compatible, Plug-in connection size: M12, Straight socket
- Connection: M12
- Number of wires: 5
- Cable length: 10 m
- Max. current: 4 A
Technical details
Connection sensor side | Straight socket |
---|---|
Thread sensor sided | M12 |
Angled connector, sensor side [°] | 0 |
Connector control cabinet side | open wire strands |
Angle control cabinet sided [°] | 0 |
Cable length [m] | 10 |
Number of wires | 5 |
Wire cross section [mm²] | 0.34 |
Weight [kg] | 0.41 |
Max. current per wire [A] | 4 |
Max. current [A] | 4 |