EGM-M-L-15-1-FX
ID 306361
Magnetic gripper EGM, electrical
- Magnet type: Monopole
- Pole form: Oblong
- Pole width: 15 mm
- fixed cable outlet (30 cm cable)
- Communication interface: digital I/O
- Power supply: 400 V AC
- Max. total current: 32 A
- Number of poles: 2
- Magnet area: 22.5 cm²
- Magnetic circuit: 2.6 A
- Max. ambient temperature: 50 °C
Technical details
| Weight [kg] | 2.1 |
|---|---|
| Number of poles | 2.0 |
| Magnet area [cm²] | 22.5 |
| Minimum workpiece thickness [mm] | 5.0 |
| Payload for horizontal magnet surface [kg] | 22.0 |
| Payload for vertical magnet surface [kg] | 9.0 |
| Max. activations/minute [1/min] | 16.0 |
| Module temperature increasement in case of 5 activations/minute [°C] | 15.0 |
| Module temperature increasement in case of 15 activations/minute [°C] | 40.0 |
| IP protection class | 54 |
| Current consumption upon activation/deactivation [A] | 2.6 |
| Cable length [cm] | 30.0 |
| Length X [mm] | 105.0 |
| Width Y [mm] | 47.0 |
| Height Z [mm] | 79.0 |
| Magnet controller type | ECG 02 |
| Nominal voltage [V AC] | 400.0 |
| Max. current [A] | 32.0 |
| Max. number of modules per controller | 17.0 |
Dimensionen
Dimensionen
Wirkprinzip
Magnetisierung von Permanentmagneten
Gehäusematerial
Stahl
Grundbackenmaterial
Stahl
Betätigung
Elektrischer Stromimpuls zum Aktivieren und Deaktivieren des Systems
Gewährleistung
24 Monate
Lebensdauerkennwerte
auf Anfrage
Lieferumfang
Beipack mit Zentrierhülsen