APS-Z80-M8
Analog position sensor
ID 302070
This product is a SCHUNK Classic-Product.
Learn more and get in touch here.
Analog position sensor APS-Z80
- Cable length: 0.3 m
- Sensor cables KA: M8 connector, 3-pin
- Nominal voltage: 24 V
Technical details
| Measuring principle | inductive |
|---|---|
| Number of switching points | Analog |
| Voltage output | yes |
| Min. output voltage [V] | 0.5 |
| Max. output voltage [V] | 9.5 |
| Linearity [%] | ± 5 |
| Repeat accuracy R of final value maximum | ±3% |
| Limit frequency [Hz] | 1000.0 |
| Min. ambient temperature [°C] | -10.0 |
| Max. ambient temperature [°C] | 70.0 |
| LED display in sensor | no |
| Max. measuring speed [m/s] | 20.0 |
| Response time/type. Switching time [ms] | 0.5 |
| Nominal voltage [V] | 24.0 |
| Min. operating voltage [V] | 15.0 |
| Max. voltage [V] | 30.0 |
| Max. ripple (% of Ue) | ±15% |
| Type of voltage | DC |
| Nominal current [mA] | 8.0 |
| Min. load resistance RL [kΩ] | 2.0 |
| Short circuit protection | yes |
| Protected against polarity reversal | yes |
| Housing material | Steel, rustproof |
| Material of the active surface | PBT |
| Cable connector/cable end | M8 connector, 3-pin |
| Cable length [m] | 0.3 |
| Cable diameter [mm] | 3.1 |
| Cable sheath material | PUR |
| IP protection class | 67 |
| Protection class | 2 |
| CE | yes |
The typical voltage value at the output ranges between 0.5 and 9.5 volts. Depending on the gripper and gripper size, the voltage may be higher or lower.