arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
J02N-2M Illustration similar

J02N-2M

Electronic magnetic switch

ID 1353058

In stock
Magnetic switches J02P/N, C-slot

  • Number of switching points: 1
  • Switching type: NPN
  • Closer
  • Cable length: 200 cm
  • Electrical connection: open wire strands
  • Nominal voltage: 24 V DC
Switching function Closer
Type of switching NPN
Number of switching points 1
Max. switching frequency [Hz] 3000.0
Min. ambient temperature [°C] -25.0
Max. ambient temperature [°C] 70.0
LED display in sensor yes
Type of voltage DC
Nominal voltage 24.0
Min. operating voltage 10.0
Max. operating voltage 28.0
Voltage drop [V] 0.8
Max. switching current 50.0
Short circuit protection yes
Protected against polarity reversal yes
Housing material PA
Cable connector/cable end open wire strands
Cable length L [cm] 200.0
Cable diameter D [mm] 2.6
Cable design (wire cross section/number of wires) 3x 0,13 mm2
Cable sheath material PVC
Min. bending radius (static) [mm] 26.0
Weight [kg] 0.022
Protection class IP (sensor, plugged) 67
Protection class III
The connection cable of the sensor may only be laid statically. A dynamic payload is not permitted.