arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MMSK 22-PI2-S-PNP Illustration similar

MMSK 22-PI2-S-PNP

Programmable magnetic switches

ID 301182

In stock
Programmable magnetic switch MMS 22-PI2, Teach function, C-slot

  • Number of switching points: 2
  • Switching type: PNP
  • Closer
  • Cable length: 200 cm
  • Electrical connection: open wire strands
  • Nominal voltage: 24 V
Measuring principle magnetic
Switching function Closer
Type of switching PNP
Number of switching points 2
Teach function yes
typical switching time [s] 0.001
Max. switching frequency [Hz] 1000.0
Min. ambient temperature [°C] -20.0
Max. ambient temperature [°C] 80.0
LED display in sensor yes
Type of voltage DC
Nominal voltage 24.0
Min. operating voltage 10.0
Max. operating voltage 30.0
Voltage drop [V] 2.0
Max. switching current 25.0
Short circuit protection yes
Protected against polarity reversal yes
Housing material PA
Cable connector/cable end open wire strands
Cable length L [cm] 200.0
Cable diameter D [mm] 2.55
Cable design (wire cross section/number of wires) 4x 0,05mm2
Cable sheath material PUR
Min. bending radius (dynamic) [mm] 25.5
Min. bending radius (static) [mm] 12.75
Weight [kg] 0.04
Protection class IP (sensor, plugged) 67
Protection class III
Drilling emulsion resistance * yes
*Tested cutting emulsions: r.rhenus TU 43P, Motorex Swisscool Magnum UX 550 and Oemeta 760 (1008339).

General notes about the series

SCHUNK gripping modules, rotary and linear modules, as well as robot accessories should be monitored with the suitable sensors from SCHUNK, since everything is adjusted to each other.

Adjustment of sensor and product is characterized by the interplay of the parameter type and strength of the magnet, clearance, wall thickness, and wall material between magnet and sensor, and by alignment, and sensitivity of the sensor.

Sensors of other manufacturers which are integrated into SCHUNK products, seldom provide excellent switching results. Moreover, we cannot ensure proper function or functional safety of them.

Due to the comparatively high accuracy of the sensor, the difference between teaching temperature and work temperature may not exceed 30 K.

Housing material
PA

Material of the cable coating
PUR

Mounting
clamped in the sensor groove, fixed with a socket head screw

Warranty
24 months