arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSE plus 176

NSE plus 176

Clamping modules

ID 471060

In stock
Clamping module standard

Discontinuation information:
  • Replaced by: 1464667
Product features:
  • Spring-loaded system - Pneumatically opening
  • Turbo function
  • Dynamic pressure monitoring of the clamping slide position "opened"
Technical data:
  • Dimensions: Ø176 x Ø138 x 59,8 mm
  • Pull-down force: 9 kN
  • Pull-down force with turbo: 40 kN
  • Actuation pressure: 6 bar
  • Repeat accuracy: < 0.005 mm
  • Weight: 7.9 kg
Durchmesser [mm] 176.0
Einzugskraft [kN] 9.0
Einzugskraft mit Turbo [kN] 40.0
Entriegelungsdruck [bar] 6.0
Wiederholgenauigkeit [mm] < 0.005
Gewicht [kg] 7.9

Lieferumfang
Spannmodul, Befestigungsschrauben, O-Ringe, Abdeckkappen, Betriebsanleitung; ohne Spannbolzen