KSC 125-160
Basic clamping vise
ID 432465
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Alternative products:
Standard centric clamping vises
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- Replaced by: 1514241
- Without system jaws
- Prepared for VERO-S
- Dimensions: 125 x 160 x 50 mm
- Max. clamping force: 35 kN
- Max. torque: 100 Nm
- Weight: 6.3 kg
Technical details
| Breedte van de klembankschroef [mm] | 125.0 |
|---|---|
| Max. opspankracht [kN] | 35.0 |
| Max. koppel [Nm] | 100.0 |
| Gewicht [kg] | 6.3 |
Levering
Klemspanner incl. gebruiksaanwijzing; zonder systeemklemmen, zonder momentsleutel