arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSX-C 125-430-L

KSX-C 125-430-L

5-axis clamping vise

ID 1395046

Delivery time on request
Standard power-reinforced single-acting vise

Product features:
  • Without system jaws
  • Adjustable clamping center
  • Prepared for VERO-S
  • With hexagon socket connection
  • Continuous adjustment of the clamping force
Technical data:
  • Dimensions: 125 x 430 x 125 mm
  • Clamping force: 5 - 40 kN
  • Weight: 28.5 kg
Width of the clamping vise [mm] 125.0
Height [mm] 125.0
Min. clamping force [kN] 5.0
Max. clamping force [kN] 40.0
Weight [kg] 28.5

Scope of delivery
Vise including clamping lever, hexagonal pin insert and operating manual; without system jaws, without tension rod extension or clamping claws