ROTA NCS 500/6 Z380-KV
6-jaw power chuck without through-hole
ID 865060
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Standard power lathe chucks without through-hole
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-12-31
- 6-jaw lever chucks
- Hermetically sealed
- Active pull down of the base jaws
- Pendulum compensation: 2+2+2 jaws oscillating in pairs
- Spindle holder: ISO 702-4 Nr. 15 (Z380)
- Jaw interface: Tongue and groove
- Stroke per jaw: 8.2 mm
- Piston stroke: 30 mm
- Jaw pull-down: 0.5 mm
- Pendulum compensation: ± 3 mm
- Max. clamping force: 120 kN
- Max. actuating force: 65 kN
- Max. rotational speed: 1400 1/min
- Weight: 230 kg
Technical details
| Spindle type | ISO 702-4 |
|---|---|
| Spindle size | Nr. 15 (Z380) |
| Serration | Tongue and groove |
| Max. rotational speed [1/min] | 1400.0 |
| Max. clamping force [kN] | 120.0 |
| Max. actuating force [kN] | 65.0 |
| Stroke/jaw [mm] | 8.2 |
| Jaw pull-down [mm] | 0.5 |
| Lever length [mm] | 75.5 |
| Piston stroke (H) [mm] | 30.0 |
| Pendulum compensation [mm] | ± 3 |
| Weight [kg] | 230.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SRK 250, 16.4 kg
- red
-
SRK 250, 13.12 kg
- yellow
-
SRK 250, 8.2 kg
- green
-
Required minimum clamping force Fspmin 33%