arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CC ER 32 P Ø10.5-11 Illustration similar

CC ER 32 P Ø10.5-11

ER precision collet chucks

ID 1380931

In stock
CC ER 32 P Ø10.5-11, ER precision collet chucks
  • DIN ISO 15488-B (ER/ESX)
  • For clamping diameter: Ø11
  • Diameter: 11 mm
  • Length L1: 40 mm
  • Run-out accuracy: ≤ 0,002 mm
For ER 32
For clamping diameter Ø11
D1 min. [mm] 10.5
D1 max. [mm] 11.0
D2 [mm] 32.0
D3 [mm] 33.0
L1 [mm] 40.0
Weight [kg] 0.155
ER collet standard DIN ISO 15488-B