arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS SVL-20 Ø10x150 Illustration similar

TRIBOS SVL-20 Ø10x150

Polygonal Extensions

ID 205606

Delivery time on request
TRIBOS SVL-20 Ø10x150, Polygonal Extensions
  • TRIBOS SVL
  • Clamping diameter: 10 mm
  • Machine-side clamping diameter: 20 mm
  • Overall length: 150 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Min. torque: 20 Nm
Technology Polygonal Extensions
Series TRIBOS SVL
Toolholder interface SVL-20
Clamping diameter D1 10 mm
D2 [mm] 16.0
D3 [mm] 18.1
D5 20 mm
Overall length L [mm] 150.0
L2 [mm] 42.0
L3 [mm] 10.0
L4 [mm] 40.0
L5 [mm] 45.0
L6 [mm] 100.0
G M8x1
Min. torque [Nm] 20.0
Weight [kg] 0.29

Version
Works perfectly combined with our TENDO and TRIBOS toolholding systems

Run-out accuracy
< 0.003 mm at 2.5 x D

Tool shank quality
h6

Length-setting screw
With adjustment screw for axial length adjustment

Max. speed limit
18,500 RPM

Individual
Also available in heavy metal
Additional sizes and customized designs are available upon request