GZB-S Ø1 1/4" Ø9/16" KD
Intermediate Sleeves, coolant-proof
ID 224409
GZB-S Ø1 1/4" Ø9/16" KD, Intermediate Sleeves, coolant-proof
- Coolant-proof
- Clamping diameter: 9/16"
- O.D.-Diameter: 1 1/4"
- Length: 60.5 mm
Technical details
| Technology | Intermediate Sleeves, coolant-proof |
|---|---|
| Series | GZB-S KD |
| Toolholder interface | GZB-S Ø 1 1/4" KD |
| Clamping diameter D1 | 9/16" |
| Outer diameter D2 | 1 1/4" |
| D3 [mm] | 35.5 |
| Projecting length L1 [mm]/[inch] | 60,5 mm / 2.4" |
| Projecting length L1 [mm] | 60.5 |
| L10 [mm] | 2.0 |
| Weight [kg] | 0.3 |
| Coolant-proof | yes |
| Standard length | yes |
Version
Coolant-proof
Run-out accuracy
≤ 0.003 mm
Cooling
For internal coolant supply
Coolant-proof up to max. 80 bar
Closed collar
Individual
Additional sizes and customized designs are available upon request