arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GZB-S Ø25 Ø18 KD Illustration similar

GZB-S Ø25 Ø18 KD

Intermediate Sleeves, coolant-proof

ID 207871

In stock
GZB-S Ø25 Ø18 KD, Intermediate Sleeves, coolant-proof
  • Coolant-proof
  • Clamping diameter: 18 mm
  • O.D.-Diameter: 25 mm
  • Length: 54.5 mm
Technology Intermediate Sleeves, coolant-proof
Series GZB-S KD
Toolholder interface GZB-S Ø 25 KD
Clamping diameter D1 18 mm
Outer diameter D2 25 mm
D3 [mm] 29.0
Projecting length L1 [mm]/[inch] 54,5 mm / 2.1"
Projecting length L1 [mm] 54.5
L10 [mm] 2.0
Weight [kg] 0.1
Coolant-proof yes
Standard length yes

Version
Coolant-proof

Run-out accuracy
≤ 0.003 mm

Cooling
For internal coolant supply
Coolant-proof up to max. 80 bar
Closed collar

Individual
Additional sizes and customized designs are available upon request