GZB-S Ø8 Ø1 PK
주변 냉각 기능이 있는 중간 슬리브
ID 206237
GZB-S Ø8 Ø1 PK, 주변 냉각 기능이 있는 중간 슬리브
- 주변장치 냉각
- 클램핑 지름: 1 mm
- 외경: 8 mm
- 길이: 37 mm
기술 세부 정보
| Technology | Intermediate Sleeves with Peripheral Cooling |
|---|---|
| Series | GZB-S PK |
| Toolholder interface | GZB-S Ø 8 PK |
| Clamping diameter D1 | 1 mm |
| Outer diameter D2 | 8 mm |
| Projecting length L1 [mm]/[inch] | 37 mm / 1.5" |
| Projecting length L1 [mm] | 37.0 |
| Weight [kg] | 0.1 |
| Standard length | yes |
Version
Periphery-cooled
Run-out accuracy
≤ 0.003 mm
Cooling
With peripheral cooling
Not coolant-proof
Individual
Additional sizes and customized designs are available upon request