TENDO Slim 4ax HSK-A 63 Ø10x120
Hydraulic expansion toolholder
ID 206353
TENDO Slim 4ax HSK-A 63 Ø10x120, Toolholders
- Hydraulic expansion toolholder
- Series: TENDO Slim 4ax
- Toolholder interface: HSK-A 63
- Clamping diameter: 10 mm
- Projecting length: 120 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 45 Nm
Technical details
| Technologie | Hydrodehnspannfutter |
|---|---|
| Baureihe | TENDO Slim 4ax |
| Werkzeughalterschnittstelle | HSK-A 63 |
| Werkzeughalternorm | DIN ISO 12164-1 |
| Spanndurchmesser D1 | 10 mm |
| D2 [mm] | 32.0 |
| D6 [mm] | 24.0 |
| Auskraglänge L1 [mm] / [inch] | 120 mm / 4.7" |
| L2 [mm] | 43.2 |
| L3 [mm] | 10.0 |
| L4 [mm] | 94.0 |
| G | M8x1 |
| Min. Drehmoment [Nm] | 45.0 |
| Gewicht [kg] | 1.1 |
| Kühlmitteldicht | ja |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore holes for data carriers according to DIN 69873
MQL (Minimal Quantity Lubrication)
MQL suitable version
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request