arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCK plus

ROTA NCK plus

3-Backen Kraftspannfutter mit Durchgangsbohrung
Universal 3-jaw power chuck with exceptional price-performance ratio. 100% compatible with the Kitagawa B200 series.

Advantages – Your benefits

  • Interface 100% compatible with power chucks of the Kitagawa B200 series
    Existing Kitagawa chucks can be replaced within a short time period
  • Precision wedge-hook power lathe chuck for highest quality requirements
    Allows excellent machining results
  • High degree of efficiency of the wedge hook system
    Process-reliable clamping due to high clamping forces
  • Optimized lubrication system
    Consistently high clamping forces ensured
  • Base jaws with fine serration 1.5 mm x 60° and 1/16" x 90° as standard
    High flexibility in the range of top jaws
  • Blank draw nut which can be disassembled and removed is integrated in the chuck
    Turning for draw tube threads or replacement of the already turned center sleeve
  • Modular center sleeve system
    Optimal adjustment to new clamping tasks thanks to the exchangeable center sleeves
  • All sides of the functional parts are hardened and ground
    Ensures a long service life

Options and special information

  • With the design of the wedge hook power chuck ROTA NCK plus, SCHUNK offers a chuck for everyday applications on CNC-lathes at a reasonable price. The chuck distinguishes by high clamping forces and highest precision during endurance applications.
  • The ROTA NCK plus is compatible with the Kitagawa B200 series. This allows the exchange of an already existing lathe chuck in a minimum of time.