KSC3-K 80-190
Basic clamping vise
ID 1514288
Standard single-acting vise
Product features:
Product features:
- Without system jaws
- Nickel-plated base body
- Prepared for VERO-S
- Standard
- Dimensions: 80 x 190 x 50 mm
- Max. clamping force: 25 kN
- Max. torque: 90 Nm
- Weight: 4.5 kg
Technical details
| Largeur de l'étau de serrage [mm] | 80.0 |
|---|---|
| Force de serrage max. [kN] | 25.0 |
| Couple de rotation max. [Nm] | 90.0 |
| Poids [kg] | 4.5 |
Etendue de la livraison
Étau, notice d'utilisation ; sans système de mors