arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ER 11 Mini JIS-BT 40x100 Illustration similaire

ER 11 Mini JIS-BT 40x100

Mandrin à pince ER Mini

ID 23003626

In stock
ER 11 Mini JIS-BT 40x100, Porte-outils
  • Mandrin à pince ER Mini
  • Gammes: Mandrin à pince ER Mini
  • Interface de porte-outils: JIS-BT 40
  • Longueur de projection: 100 mm
  • Concentricité: ≤ 0,008 mm à 2,5 x D
  • Qualité d'équilibrage: G2.5 à 25 000 tr/min ou Umax < 1 gmm
Etendue de la livraison: Avec écrou de serrage
Technology ER collet chuck Mini
Series ER collet chuck Mini
Toolholder interface JIS-BT 40
Toolholder standard DIN ISO 7388-2 JD/JF
ER clamping size ER 11
Min. clamping diameter D1 [mm] 1.0
Max. clamping diameter D1 [mm] 7.0
D2 [mm] 16.0
D3 [mm] 16.0
Projecting length L1 [mm]/[inch] 100 mm / 3.9"
Projecting length L1 [mm] 100.0
L4 [mm] 12.0
L5 [mm] 73.0
G M8x1
Weight [kg] 1.09
Coolant-proof yes
Standard length yes

Run-out accuracy
≤ 0.008 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport

Length-setting screw
With thread for an adjustment screw for axial length adjustment, but without adjustment screw

Scope of delivery
Includes clamping nut

Individual
Additional sizes and customized designs are available upon request