ER 16 HSK-E 40x60
ER collet chucks
ID 23002079
ER 16 HSK-E 40x60, Toolholders
- ER collet chucks
- Series: ER collet chucks
- Toolholder interface: HSK-E 40
- Projecting length: 60 mm
- Run-out accuracy: ≤ 0.008 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
| Technology | ER collet chucks |
|---|---|
| Series | ER collet chucks |
| Toolholder interface | HSK-E 40 |
| Toolholder standard | DIN 69893-5 |
| ER clamping size | ER 16 |
| Min. clamping diameter D1 [mm] | 1.0 |
| Max. clamping diameter D1 [mm] | 10.0 |
| D2 [mm] | 28.0 |
| D3 [mm] | 28.0 |
| Projecting length L1 [mm]/[inch] | 60 mm / 2.4" |
| Projecting length L1 [mm] | 60.0 |
| L4 [mm] | 17.5 |
| L5 [mm] | 40.0 |
| Weight [kg] | 0.34 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
≤ 0.008 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Length-setting screw
Without adjustment screw for axial length adjustment
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request