ER 16 SK 40x70
ERコレットチャック
ID 263390
ER 16 SK 40x70, ツールホルダー
- ERコレットチャック
- シリーズ: ERコレットチャック
- ツールバーインターフェース: SK 40
- 突出長さ: 70 mm
- 振れ精度: ≤ 0.008 mm、2.5 x D で
- バランスグレード: 25,000 RPM または Umax < 1 gmm 時に G2.5
Technical details
| Technology | ER collet chucks |
|---|---|
| Series | ER collet chucks |
| Toolholder interface | SK 40 |
| Toolholder standard | DIN ISO 7388-1 AD/AF |
| ER clamping size | ER 16 |
| Min. clamping diameter D1 [mm] | 1.0 |
| Max. clamping diameter D1 [mm] | 10.0 |
| D2 [mm] | 28.0 |
| D3 [mm] | 28.0 |
| Projecting length L1 [mm]/[inch] | 70 mm / 2.8" |
| Projecting length L1 [mm] | 70.0 |
| L4 [mm] | 17.5 |
| L5 [mm] | 50.9 |
| G | M11x1 |
| Weight [kg] | 1.01 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
≤ 0.008 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport
Length-setting screw
With thread for an adjustment screw for axial length adjustment, but without adjustment screw
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request