arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO RLA

TENDO RLA

Hydraulic Expansion Toolholders
When the sensitive set of gears is oriented, this set-up time minimizer gives you micron precise positioning for the tool length. The length adjustment screw is equipped with a front and back stop.

Advantages – Your benefits

  • Compact adjustment gears
    This ensures micron-precise length adjustment of the metal-cutting tool.
  • No change of the position
    Due to the self-locking adjusting screw
  • No radial change of the adjustment screw
    The balancing grade is not affected
  • Micron precise length adjustment
    10 mm adjustment travel for all clamping diameters, with front and back stop of the adjustment screw
  • Micron precise tool change in seconds without peripheral equipment
    Time saving through reduction of set-up time and no investment and energy costs due to additional clamping devices
  • Permanent run-out and repeat accuracy of < 0.003 mm
    Even cutting action, increased tool service life, and reduced costs for regrinding or buying new tools
  • Fine-balanced by default
    Suitable for high speeds with a balancing grade of G2.5 at 25,000 RPM
  • Broad compatibility
    Can be ideally combined with TENDO SVL and TRIBOS SVL extensions
  • Excellent vibration damping
    Micro-blowouts are prevented, best workpiece surfaces, machine spindle protection, increased tool service life resulting in cost reductions
  • Exact length preadjustment
    Can be actuated radially or axially for quick and easy tool presetting
  • High level of flexibility
    Clamping of different diameters due to the use of slotted or coolant-proof intermediate sleeves
  • All commercially available tool shank types can be clamped
    Form A: with smooth cylindrical shank, shank form A in accordance with DIN 1835 and DIN 6535 HA Form AB: with flat face and cylindrical shank with pulling face, shank form B in accordance with DIN 1835 and DIN 6535 HB Form B: with lateral pulling faces, shank form B in accordance with DIN 1835 Form E: with inclined clamping face, shank form E in accordance with DIN 1835 and DIN 6535 HE

Options and special information

  • Flexible clamping areas due to the use of intermediate sleeves
    Intermediate sleeves allow clamping of various shank diameters from 3 - 32 mm with just one toolholder. Your advantage: Reduction of the acquisition costs, higher clamping force at the given shank diameter.