TRIBOS-M ER 20 Ø1x25.5
Polygonal toolholders
ID 1355010
This product is being discontinued and will only be available for a limited period of time.
Learn more and get in touch here.
Inquire now
This product can only be requested online.
TRIBOS-M ER 20 Ø1x25.5, Toolholders
- Polygonal toolholders
- Series: TRIBOS-Mini
- Toolholder interface: ER 20
- Clamping diameter: 1 mm
- Projecting length: 32.7 mm
- Run-out accuracy: ≤ 0.01 mm of 2.5 x D
- Min. torque: 0.5 Nm
Technical details
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-Mini |
| Toolholder interface | ER 20 |
| Toolholder standard | ISO 15488-A |
| Clamping diameter D1 | 1 mm |
| ER clamping size | ER 20 |
| D2 [mm] | 9.0 |
| D3 [mm] | 10.0 |
| L [mm] | 57.0 |
| Projecting length L1 [mm]/[inch] | 32,7 mm / 1.3" |
| L4 [mm] | 22.5 |
| L5 [mm] | 25.5 |
| G | M8x1 |
| Min. torque [Nm] | 0.5 |
| Weight [kg] | 0.23 |
Compatible with all conventional ER clamping nuts
These product variants are suitable for both milling as well as turning centers
These product variants are suitable for both milling as well as turning centers
Version
Rotationally symmetrical design
Run-out accuracy
≤ 0.01 mm of 2.5 x D
Tool shank quality
h6
Length-setting screw
Without adjustment screw for axial length adjustment
Depth stop available as accessory
Taper design
ER taper according to form A DIN-6388
Additional ER taper version available on request
Individual
Additional sizes and customized designs are available upon request