TRIBOS-M HSK-E 20 Ø2x35
Polygonal toolholders
ID 204729
TRIBOS-M HSK-E 20 Ø2x35, Toolholders
- Polygonal toolholders
- Series: TRIBOS-Mini
- Toolholder interface: HSK-E 20
- Clamping diameter: 2 mm
- Projecting length: 35 mm
- Run-out accuracy: ≤ 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 1 Nm
Technical details
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-Mini |
| Toolholder interface | HSK-E 20 |
| Toolholder standard | DIN 69893-5 |
| Clamping diameter D1 | 2 mm |
| D2 [mm] | 9.0 |
| D3 [mm] | 11.0 |
| D4 [mm] | 14.0 |
| Projecting length L1 [mm]/[inch] | 35 mm / 1.4" |
| L4 [mm] | 22.5 |
| L5 [mm] | 23.8 |
| L6 [mm] | 27.0 |
| Min. torque [Nm] | 1.0 |
| Weight [kg] | 0.03 |
| Standard length | yes |
Version
Optimum for light metal-cutting operations – consider the radial forces
Rotationally symmetrical design
Run-out accuracy
≤ 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Toolholder changes
For automatic toolholder changes
Coolant supply
Without thread for coolant tube connection
Length-setting screw
Without adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request