arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCML 800 Illustration similar

ROTA NCML 800

Hybrid chuck with manual workpiece centering

ID 809001

Delivery time on request
Hybrid chuck, standard

Product features:
  • 3-jaw centering and magnetic chuck
  • Jaw quick-change system with multiple tongue and groove
  • Closed through-hole
  • Centering chuck: ROTA-S plus 2.0 160
  • Technology: Radial pole
  • Magnet type: Double AlNiCo
  • With demagnetization cycle
Technical data:
  • Dimensions: Ø 800 x 223 mm
  • Stroke per jaw: 6.5 mm
  • Max. centering force: 65 kN
  • Max. magnetic holding force: 160 N/cm²
  • Magnet clamping range: 180 - 800 mm
  • Number of poles: 12
  • Number of channels: 3
  • Mains voltage: 400 V / 50 Hz
  • Max. rotational speed: 500 1/min
  • Weight: 705 kg
Max. rotational speed [1/min] 500.0
Max. centering force [kN] 65.0
Max. magnetic holding force [N/cm²] 160.0
Max. torque [Nm] 80.0
Min. magnetic clamping range [mm] 180.0
Max. magnetic clamping range [mm] 800.0
Stroke/jaw [mm] 6.5
Number of poles 12.0
Number of channels 3.0
Mains voltage 400 V / 50 Hz
Weight [kg] 705.0

Scope of delivery
Hybrid chuck, soft top jaws, actuation key, assembly key, operating manual and CE declaration of conformity