arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AFS3 IOL 138

AFS3 IOL 138

Accessories for the standard quick-change pallet systems

ID 1488905

In stock
标准快换托盘系统的附件

产品特性:
  • 可改装分段监控
  • 通过 IO-Link 控制
  • 监控“打开”和“夹紧”位置以及“无拉钉夹紧”
  • 监控托盘是否存在
  • 适用于: 模块 Ø 138
技术参数:
  • 尺寸: 44 x 38,2 x 16 mm
  • 螺纹连接: M4
  • 电源电压: 24 V DC
  • 重量: 0.1 kg
Gewinde M4
Gewicht [kg] 0.1

Lieferumfang
Abfrageeinheit, Betriebsanleitung