arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBE-VS 125-19-45

GBE-VS 125-19-45

Smooth jaw

ID 430416

Delivery time on request
Top jaws, standard

Product features:
  • Smooth jaw VS
  • Interface 1: W-125-3
Technical data:
  • Dimensions: 125 x 19 x 45 mm
  • Weight: 0.63 kg
Width [mm] 125.0
Depth [mm] 45.0
Height [mm] 19.0
Bundle piece
Weight [kg] 0.63

标配范围
顶爪、紧固螺钉