arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGBB-B 125-82-39 图片仅供参考

SGBB-B 125-82-39

整体爪

ID 430087

Delivery time on request
标准型系统卡爪

产品特性:
  • 整体爪,活动式
  • 接口 1: W-125-1
  • 适用于: KSG 125
技术参数:
  • 尺寸: 125 x 82 x 39 mm
  • 重量: 2.7 kg
Width [mm] 125.0
Depth [mm] 82.0
Height [mm] 39.0
Weight [kg] 2.7

Scope of delivery
System jaw, fastening screws; without top jaws