ST-G1/2-AG-13-MS-V
Accessories for standard vacuum clamping technology
ID 1378073
Accessories for standard vacuum clamping technology
Product features:
Product features:
- Hose nozzle
- Suitable for vacuum connection kit VAS VC-SMPL G1/2-IG
- Inner diameter: 13 mm
- Material: Brass
- Surface: nickel-plated
Technical details
| 長さ [mm] | 6.0 |
|---|---|
| 材質 | 真鍮 |
| 内径 [mm] | 13.0 |
Scope of delivery
Hose nozzle