SBS-T-C2 315
Accessories lathe chucks standard
ID 8705192
Accessories lathe chucks standard
Product features:
Product features:
- Center sleeve with adjustable stop
- To protect the chuck kinematics against the ingress of chips and coolant
- Suitable for: ROTA NC(-F) plus 2 315-104
- Diameter: 80.5 mm
- Weight: 4.9 kg
Technical details
| ØC [mm] | 75.0 |
|---|---|
| ØD [mm] | 80.5 |
| E min. [mm] | 0.0 |
| E max. [mm] | 110.8 |
| F [mm] | 104.8 |
| ØG [mm] | 50.0 |
| H | M6x12 |
| K | M27 |
| Poids [kg] | 4.9 |