arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ASL 4

ASL 4

Accessories for the standard quick-change pallet systems

ID 1368298

Accessories for the standard quick-change pallet systems

Product features:
  • Connection block for actuation of up to four clamping pillars
  • Front connection: 1 x open pillars and 1 x turbo function
  • Rear connection: 8 x hose Ø 6 mm
  • Suitable for: WDP-5X-BM 99-60, WDP-5X-BMG 99-60, WDP-5x-BMR 99-60
Technical data:
  • Dimensions: 150 x 99 x 40 mm
  • Actuation pressure: 6 bar
  • Weight: 0.8 kg
Pressione di azionamento [bar] 6.0
Peso [kg] 0.8

La fornitura comprende
Raccordo aria rialzato