arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBG-VS 125-17-40

GBG-VS 125-17-40

Grip jaw

ID 430417

Delivery time on request
Top jaws, standard

Product features:
  • Grip jaw VS
  • Interface 1: W-125-3
Technical data:
  • Dimensions: 125 x 17 x 40 mm
  • Weight: 0.55 kg
Width [mm] 125.0
Depth [mm] 40.0
Height [mm] 17.0
Bundle piece
Weight [kg] 0.55

Scope of delivery
Top jaw, fastening screws