SSH-SL SW19-480
Accessories lathe chucks standard
ID 1448215
Accessories lathe chucks standard
Product features:
Product features:
- Hexagon actuation wrench
- For manually actuation pf manual SCHUNK lathe chucks
- With ejection mechanism
- Long version.
- Suitable for: ROTA-M flex 2+2 500, 630; ROTA ML flex 2+2 800, 1000, 1200
- Wrench size: 19
- Length: 480 mm
- Weight: 3 kg
Technical details
| Hexagone | 19.0 |
|---|---|
| Longueur [mm] | 480.0 |
| Poids [kg] | 3.0 |