arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGBB-F 160-81-50

SGBB-F 160-81-50

Monoblock jaws

ID 1349864

Availability on demand
System jaws, standard

Product features:
  • Monoblock jaw, fixed
  • Suitable for: KSC-F 160-480
  • Interface 1: W-160
Technical data:
  • Dimensions: 160 x 81 x 50 mm
  • Number of grid holes: 14
  • Weight: 4.8 kg
Width [mm] 160
Depth [mm] 81
Height [mm] 50
Bundle piece
Weight [kg] 4.8

Scope of delivery
System jaw, fastening screws