SP 200-2
Kleminserts
ID 194141
SP 200-2, Clamping inserts
- Height H: 13 mm
- Length L: 25.5 mm
- Width B: 16 mm
- Thread G: M6
Détails techniques
| Height H [mm] | 13.0 |
|---|---|
| Length L [mm] | 25.5 |
| Width B [mm] | 16.0 |
| Thread G | M6 |