arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBS-G3 125-18-8

GBS-G3 125-18-8

Stepped jaw

ID 432275

Ready for shipment from stock
Top jaws, standard

Product features:
  • Stufenbacke, grip 3mm
  • Height = 18 mm.
  • Interface 1: W-125-2
Technical data:
  • Dimensions: 125 x 18 x 8 mm
  • grip step: 3 mm
  • Number of grid holes: 12
  • Weight: 0.12 kg
Width [mm] 125
Depth [mm] 8
Height [mm] 18
Bundle piece
Weight [kg] 0.12

Scope of delivery
Top jaw, fastening screws