GBS-G3-T 125-40-17.5
Stepped jaw
ID 430248
Top jaws, standard
Product features:
Product features:
- Stepped jaw, grip 3 mm with T-slot
- T-slot for mounting the positioning strip.
- Interface 1: W-125-1
- Dimensions: 125 x 40 x 17,5 mm
- grip step: 3 mm
- Weight: 0.54 kg
Technical details
| Width [mm] | 125.0 |
|---|---|
| Depth [mm] | 17.5 |
| Height [mm] | 40.0 |
| Bundle | piece |
| Weight [kg] | 0.54 |
Levering
Bovenklem, bevestigingsschroeven