arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GWU-M 125-15 Illustration similar

GWU-M 125-15

Accessories for the manual clamping systems standard

ID 1411350

Delivery time on request
Accessories for the manual clamping systems standard

Product features:
  • Workpiece supports – width 125 mm
  • For placing of workpieces
Technical data:
  • Width: 125 mm
  • Height: 15 mm
Width [mm] 125.0
Height [mm] 15.0

Scope of delivery
1 set of workpiece supports