arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GWU-2 160-26 Illustration similar

GWU-2 160-26

Accessories for the manual clamping systems standard

ID 432626

Accessories for the manual clamping systems standard

Product features:
  • Workpiece supports – width 160 mm
  • For placing of workpieces
  • Suitable for: KSC-F 160-480
Technical data:
  • Width: 160 mm
  • Height: 26 mm
  • Weight: 0.3 kg
Width [mm] 160.0
Height [mm] 26.0
Weight [kg] 0.3

Scope of delivery
1 set of workpiece supports