GWU-3 125-22
Accessories for the manual clamping systems standard
ID 1326818
Accessories for the manual clamping systems standard
Product features:
Product features:
- Workpiece supports – width 125 mm
- For placing of workpieces
- Suitable for: KSC-D 125
- Width: 125 mm
- Height: 22 mm
- Weight: 0.4 kg
Technical details
| Width [mm] | 125.0 |
|---|---|
| Height [mm] | 22.0 |
| Weight [kg] | 0.4 |
Scope of delivery
1 set of workpiece supports