FFV Z450-A11
Standard adapter plate
ID 836074
Standard adapter plate
Product features:
Product features:
- Reduction adapter plate
- For pneumatically actuated power lathe chucks
- Chuck side: Z450
- Machine side: ISO 702-1 Nr. 11
- Chuck pitch circle: 508 mm
- Spindle pitch circle: 235 mm
- Height: 45 mm
- Through-hole: 193 mm
- Weight: 64.5 kg
Technical details
| Chuck side | Z450 |
|---|---|
| Machine side | ISO 702-1 Nr. 11 |
| Chuck pitch circle [mm] | 508.0 |
| Spindle pitch circle [mm] | 235.0 |
| Height [mm] | 45.0 |
| Through-hole [mm] | 193.0 |
| Weight [kg] | 64.5 |
Scope of delivery
Adapter plate, mounting screws