arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
SZA-ST 31-1 图片仅供参考

SZA-ST 31-1

Hard Claw Jaws for Bar Clamping

ID 175104

SZA-ST 31-1, Hard Claw Jaws for Bar Clamping

Product features:
  • Serration: 1/16" x 90°
  • Groove width: 21 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Would you like to know the exact clamping range on your lathe chuck? Click "Tools" and use our chuck jaw quickfinder.
Product group Hard Claw Jaws for Bar Clamping
Serration 1/16" x 90°
Slot width N [mm] 21.0
Width B [mm] 45.0
Height H [mm] 50.0
Length L [mm] 120.9
Clamping depth T [mm] 40.0
Hole spacing b [mm] 28.0
Screws M16
Material Steel 16MnCr5, hardened
m/set [kg] 3.3