arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SRKL 112 Illustration similar

SRKL 112

Angled soft top jaws, made of steel

ID 1496961

In stock
SRKL 112, Angled soft top jaws, made of steel

Product features:
  • Serration: Tongue and groove
  • Groove width: 8 mm
  • Width of path: 10 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
Groupe de produit Mors doux rapportés coudés en acier
Denture Tenon-rainure
Largeur de la fente N [mm] 8.0
Largeur de l'onglet S [mm] 10.0
Largeur B [mm] 25.0
Hauteur H [mm] 30.0
Hauteur H1 [mm] 27.5
Hauteur H2 [mm] 26.0
Longueur L [mm] 61.5
Entre-axe des trous a [mm] 28.0
Entre-axe des trous b [mm] 18.0
Vis M8
Matériau Acier 16MnCr5 de cémentation
m/jeu [kg] 0.75