KSP3-F 140-Z-PM
二爪气动动力虎钳
ID 1433702
标准型气动虎钳
产品特性:
产品特性:
- 二爪动力虎钳
- 带固定卡爪
- 标准行程
- 夹具打磨定位孔
- 气动端位置监控
- 气动触点监控
- 基爪: 细齿和榫槽
- 尺寸: 140 x 140 x 72,7 mm
- 最大工作压力下的夹持力: 30 kN
- 单指行程: 6 mm
- 最大卡爪高度: 60 mm
- 重复精度: 0.01 mm
- 工作压力: 2 - 9 bar
- 6 bar 时每个双行程的耗气量: 2300 cm³
- 闭合/张开时间: 0.3 s
- 重量: 7.1 kg
Technical details
| Stroke per jaw [mm] | 6.0 |
|---|---|
| Clamping force at max. operating pressure [kN] | 30.0 |
| Min. operating pressure [bar] | 2.0 |
| Max. operating pressure [bar] | 9.0 |
| Repeat accuracy of vise [mm] | 0.01 |
| Max. jaw height [mm] | 60.0 |
| Distance H [mm] | 20.0 |
| Air consumption per double stroke at 6 bar [cm³] | 2300.0 |
| Closing/opening time [s] | 0.3 |
| Weight [kg] | 7.1 |
Scope of delivery
Clamping force block, fastening screws, cover plugs, clamping sleeves, fitting screws, operating manual
Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the jaws at distance "H" at maximum pressure.
Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.
Repeat accuracy
Results from the end position spread after 100 consecutive strokes
Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213)