arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SPA-OB 40-16G6

SPA-OB 40-16G6

Clamping pins

ID 1398359

Ready for shipment from stock
Clamping pins standard

Product features:
  • Clamping pins without centering collar
Technical data:
  • Holding force M12: 50 kN
  • Holding force M16: 75 kN
  • Weight: 0.3 kg
Holding force M12 [kN] 50
Holding force M16 [kN] 75
Repeat accuracy [mm] < 0.005
Weight [kg] 0.3

Scope of delivery
Clamping pin, without fastening screw