arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SPC-OB 40-12G6 Illustration similar

SPC-OB 40-12G6

Clamping pins

ID 1398357

Na skladě
Clamping pins standard

Product features:
  • Clamping pins without centering collar
  • Clamping pin
Technical data:
  • Holding force M12: 50 kN
  • Wiederholgenauigkeit: < 0.005 mm
  • Weight: 0.3 kg
Holding force M12 [kN] 50.0
Repeat accuracy [mm] < 0.005
Variant Clamping pin
Weight [kg] 0.3

Scope of delivery
Clamping pin, without fastening screw