ROTA NC 500-160 Z380-SV90°
Power lathe chucks with through-hole
ID 852050
Kraftspannfutter mit Durchgangsbohrung Standard
Produktmerkmale:
Produktmerkmale:
- 3-Backen-Keilhaken-Futter
- Durchgangsbohrung: 160 mm
- Spindelaufnahme: ISO 702-4 Nr. 15 (Z380)
- Backenschnittstelle: 3/32" x 90° Nut 25,5H7
- Hub pro Backe: 8 mm
- Kolbenhub: 30 mm
- Max. Spannkraft: 200 kN
- Max. Betätigungskraft: 75 kN
- Max. Drehzahl: 2000 1/min
- Gewicht: 180 kg
Technical details
| Spindle type | ISO 702-4 |
|---|---|
| Spindle size | Nr. 15 (Z380) |
| Serration | 3/32" x 90° |
| Max. rotational speed [1/min] | 2000.0 |
| Max. clamping force [kN] | 200.0 |
| Max. actuating force [kN] | 75.0 |
| Stroke/jaw [mm] | 8.0 |
| Piston stroke (H) [mm] | 30.0 |
| Moment of inertia [kgm²] | 6.1 |
| Weight [kg] | 180.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 400
- red
-
SWB 400
- yellow
-
SWB-AL 400
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts with screws, chuck mounting screws, mounting wrench for turnable threaded ring, eye bolt, and operating manual