arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NC plus 2 260-86/2 Z220-SV60°

ROTA NC plus 2 260-86/2 Z220-SV60°

Power lathe chucks with through-hole

ID 1348230

Delivery time on request
Standard power lathe chucks with through-hole

Product features:
  • 2-jaw wedge-hook chuck
  • Through-hole: 86 mm
  • Spindle holder: ISO 702-4 Nr. 8 (Z220)
  • Jaw interface: 1,5 mm x 60° Nut 16H7
Technical data:
  • Stroke per jaw: 5.3 mm
  • Piston stroke: 20 mm
  • Max. clamping force: 95 kN
  • Max. actuating force: 40 kN
  • Max. rotational speed: 3500 1/min
  • Weight: 33 kg
스핀들 유형 ISO 702-4
스핀들 크기 Nr. 8 (Z220)
톱니 1.5 mm x 60°
최대 회전 속도 [1/min] 3500.0
최대 클램핑 포스 [kN] 95.0
최대 구동력 [kN] 40.0
스트로크/죠 [mm] 5.3
피스톤 스트로크(H) [mm] 20.0
관성의 모멘트 [kgm²] 0.29
중량 [kg] 33.0

标配范围
卡盘、带螺钉的 T 形螺母、卡盘安装螺栓、可转动螺纹环安装用扳手、吊环螺栓和操作手册