ROTA NC plus 2 315-104/2 Z220-SV90°
动力车床卡盘,带通孔
ID 1316845
标准动力车床卡盘,带通孔
产品特性:
产品特性:
- 二爪楔式卡盘
- 通孔: 104 mm
- 主轴架: ISO 702-4 Nr. 8 (Z220)
- 卡爪接口: 1/16" x 90° Nut 21H7
- 单指行程: 5.3 mm
- 活塞行程: 20 mm
- 最大夹持力*: 106 kN
- 最大启动力: 46 kN
- 最大旋转速度: 2800 1/min
- 重量: 47 kg
Technical details
| Spindle type | ISO 702-4 |
|---|---|
| Spindle size | Nr. 8 (Z220) |
| Serration | 1/16" x 90° |
| Max. rotational speed [1/min] | 2800.0 |
| Max. clamping force [kN] | 106.0 |
| Max. actuating force [kN] | 46.0 |
| Stroke/jaw [mm] | 5.3 |
| Piston stroke (H) [mm] | 20.0 |
| Moment of inertia [kgm²] | 0.69 |
| Weight [kg] | 47.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 250
- red
-
SWB 250
- yellow
-
SHB-J 126
- purple
-
KM-WB 126
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts with screws, chuck mounting screws, mounting wrench for turnable threaded ring, eye bolt, and operating manual