arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCO2-F 1000 Z520-M2

ROTA NCO2-F 1000 Z520-M2

Power lathe chucks without through-hole

ID 1486022

Delivery time on request
Standard power lathe chucks without through-hole

Product features:
  • 3-jaw wedge-hook chuck
  • Spindle holder: Z520
  • Jaw interface: Modul 2
  • With centrifugal force compensation
  • Without individual jaw adjustment
  • Chuck body: EN-GJS-500-7
Technical data:
  • Stroke/jaw: 23 mm
  • Piston stroke: 57 mm
  • Max. clamping force: 300 kN
  • Max. actuating force: 170 kN
  • Max. rotational speed: 700 1/min
  • Weight: 519 kg
Tipo de husillo -
Tamaño del husillo Z520
Dentado Módulo 2
Revoluciones máx. [1/min] 700.0
Fuerza máx. de sujeción [kN] 300.0
Fuerza de accionamiento máxima [kN] 170.0
Carrera/mordaza [mm] 23.0
Carrera del pistón (H) [mm] 57.0
Momento de inercia [kgm²] 65.0
Peso [kg] 519.0

Material suministrado
Chuck, tuercas para ranuras en T o tornillos de montaje para garras superiores, tornillos de montaje de chuck, cáncamo y manual de instrucciones