arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MHM-IT2 1000 Illustration similar

MHM-IT2 1000

Lifting magnet for horizontal lifting of workpieces

ID 1495618

Standard magnetic clamping technology

Product features:
  • Lifting magnet Permanent
  • Magnet type: Neodymium
Technical data:
  • Dimensions: 355 x 150 x 250 mm
  • Holding force flat: 1000 kg
  • Holding force round: 500 kg
  • Min. workpiece thickness: 30 mm
  • Clamping diameter: 60 - 370 mm
  • Max. workpiece length: 3000 mm
  • Max. working temperature: 80 °C
  • Weight: 48 kg
Força de retenção plana [kg] 1000.0
Força de retenção redonda [kg] 500.0
Min. espessura da peça [mm] 30.0
Min. diâmetro da peça [mm] 60.0
Máx. diâmetro da peça [mm] 370.0
Máx. comprimento da peça [mm] 3000.0
Peso [kg] 48.0

Escopo de fornecimento
Ímã de elevação, manual de operação, declaração de conformidade CE